New Si827x ISOdriver Family Provides High Noise Immunity for Power Supplies & More

Publish Date:

Tuesday, March 1, 2016 3:48 pm CST

News Organization:

Circuit Cellar

Source URL:

The Si827x family offers single- and dual-isolated drivers with either two independent input controls or a single input for power converter applications. The drivers operate from 2.5  to 5.5 V input VDD and a maximum drive supply voltage of 30 V. The lower VDDI voltage capability of 2.5 V enables you to design systems with a low-voltage power supply that consumes less power and is compatible with low-power microcontrollers.

Media Contact

Dale Weisman

Global PR Manager

400 West Cesar Chavez Austin, Texas 78701
Phone: +1 512-532-5871
Mobile: +1 512-743-6240
Dale.Weisman@silabs.com